|
EBLQ05C2V3 |
EBLQ07C2V3 |
Heating capacity |
Nom. |
kW |
4.40 (1), 4.03 (2) |
7.00 (1), 6.90 (2) |
Cooling capacity |
Nom. |
kW |
3.88 (1), 3.99 (2) |
5.20 (1), 5.15 (2) |
Power input |
Cooling |
Nom. |
kW |
0.950 (1), 1.93 (2) |
1.37 (1), 2.69 (2) |
|
Heating |
Nom. |
kW |
0.880 (1), 1.13 (2) |
1.55 (1), 2.45 (2) |
COP |
5.00 (1), 3.58 (2) |
4.52 (1), 3.42 (2) |
EER |
4.07 (1), 2.07 (2) |
3.80 (1), 2.10 (2) |
Dimensions |
Unit |
Height |
Mm |
735 |
735 |
|
|
Width |
Mm |
1,090 |
1,090 |
|
|
Depth |
Mm |
350 |
350 |
Weight |
Unit |
kg |
76.0 |
80.0 |
Sound power level |
Heating |
Nom. |
dBA |
61 |
62 |
|
Cooling |
Nom. |
dBA |
63.0 |
63.0 |
Sound pressure level |
Heating |
Nom. |
dBA |
48 (8) |
49 (8) |
|
Cooling |
Nom. |
dBA |
48 (8) |
50 (8) |
Refrigerant |
Type |
|
R-410A |
R-410A |
|
GWP |
|
2,088 |
2,088 |
|
Charge |
kg |
1.30 |
1.45 |
|
Charge |
TCO2Eq |
2.714 |
3.027 |
Power supply |
Name |
|
V3 |
V3 |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
230 |
230 |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
(3) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(3) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
|
(4) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
(4) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
|
(5) - For more details on standard accessories refer to Installation/operation manual |
(5) - For more details on standard accessories refer to Installation/operation manual |
|
(6) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
(6) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
|
(7) - > 50°C BSH only, no heatpump operation |
(7) - > 50°C BSH only, no heatpump operation |
|
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
(9) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
(9) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
|
(10) - Including piping + PHE; excluding expansion vessel |
(10) - Including piping + PHE; excluding expansion vessel |
|
(11) - Daikin Altherma inverter controlled compressor starting current always <= max. running current |
(11) - Daikin Altherma inverter controlled compressor starting current always <= max. running current |