|
EBLA09DAW1 |
EBLA11DAW1 |
EBLA14DAW1 |
EBLA16DAW1 |
Heating capacity |
Nom. |
kW |
9.37 (1), 9.00 (2) |
10.6 (1), 9.82 (2) |
12.0 (1), 12.5 (2) |
16.0 (1), 16.0 (2) |
Cooling capacity |
Nom. |
kW |
9.35 (3), 9.10 (4) |
11.6 (3), 11.5 (4) |
12.8 (3), 12.7 (4) |
14.0 (3), 15.3 (4) |
Power input |
Cooling |
Nom. |
kW |
2.79 (3), 1.71 (4) |
3.56 (3), 2.17 (4) |
4.06 (3), 2.51 (4) |
4.58 (3), 3.24 (4) |
|
Heating |
Nom. |
kW |
1.91 (1), 2.43 (2) |
2.18 (1), 2.68 (2) |
2.46 (1), 3.42 (2) |
3.53 (1), 4.56 (2) |
COP |
4.91 (1), 3.71 (2) |
4.83 (1), 3.66 (2) |
4.87 (1), 3.64 (2) |
4.53 (1), 3.51 (2) |
EER |
3.35 (3), 5.34 (4) |
3.26 (3), 5.31 (4) |
3.16 (3), 5.04 (4) |
3.06 (3), 4.74 (4) |
Dimensions |
Unit |
Height |
mm |
870 |
870 |
870 |
870 |
|
|
Width |
mm |
1,380 |
1,380 |
1,380 |
1,380 |
|
|
Depth |
mm |
460 |
460 |
460 |
460 |
Weight |
Unit |
kg |
147 |
147 |
147 |
147 |
Fan |
Air flow rate |
Heating |
High |
m³/min |
48.0 |
55.8 |
70.4 |
85.0 |
|
|
Cooling |
High |
m³/min |
63.1 |
70.4 |
85.0 |
85.0 |
Operation range |
Heating |
Water side |
Min. |
°C |
9 (6) |
9 (6) |
9 (6) |
9 (6) |
|
|
|
Max. |
°C |
60 (6) |
60 (6) |
60 (6) |
60 (6) |
|
Cooling |
Ambient |
Min. |
°CDB |
10 |
10 |
10 |
10 |
|
|
|
Max. |
°CDB |
43 |
43 |
43 |
43 |
|
|
Water side |
Min. |
°C |
5 |
5 |
5 |
5 |
|
|
|
Max. |
°C |
22 |
22 |
22 |
22 |
|
Domestic hot water |
Ambient |
Min. |
°CDB |
-25 |
-25 |
-25 |
-25 |
|
|
|
Max. |
°CDB |
35 |
35 |
35 |
35 |
|
|
Water side |
Min. |
°C |
25 |
25 |
25 |
25 |
|
|
|
Max. |
°C |
55 (6) |
55 (6) |
55 (6) |
55 (6) |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
GWP |
|
675.0 |
675.0 |
675.0 |
675.0 |
|
Charge |
kg |
3.80 |
3.80 |
3.80 |
3.80 |
|
Charge |
TCO2Eq |
2.57 |
2.57 |
2.57 |
2.57 |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.44 |
3.37 |
3.42 |
3.37 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A++ |
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
135 |
132 |
134 |
132 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.82 |
4.73 |
4.70 |
4.69 |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
A+++ |
A+++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
190 |
186 |
185 |
185 |
Compressor component |
Main power supply |
Phase |
|
3N~ |
3N~ |
3N~ |
3N~ |
|
|
Voltage |
V |
400 |
400 |
400 |
400 |
Power supply |
Name |
|
W1 |
W1 |
W1 |
W1 |
|
Phase |
|
3~ |
3~ |
3~ |
3~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
400 |
Notes |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
|
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
(5) - According to EN14825 |
|
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
(6) - For more details, see operation range drawing |
|
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |
(7) - Depends on operation mode, refer to installation manual. |