Specifications Table for EBLA09-14D3W1

EBLA09DA3W1 EBLA11DA3W1 EBLA14DA3W1
Heating capacity Nom. kW 9.37 (1), 9.00 (2) 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2)
Cooling capacity Nom. kW 9.35 (3), 9.10 (4) 11.6 (3), 11.5 (4) 12.8 (3), 12.7 (4)
Heater capacity Step 1 kW 3 3 3
Power input Cooling Nom. kW 2.79 (3), 1.71 (4) 3.56 (3), 2.17 (4) 4.06 (3), 2.51 (4)
  Heating Nom. kW 1.91 (1), 2.43 (2) 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2)
COP 4.91 (1), 3.71 (2) 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2)
EER 3.35 (3), 5.34 (4) 3.26 (3), 5.31 (4) 3.16 (3), 5.04 (4)
Dimensions Unit Height mm 870 870 870
    Width mm 1380 1380 1380
    Depth mm 460 460 460
Weight Unit kg 149 149 149
Fan Air flow rate Heating High m³/min 48.0 55.8 70.4
    Cooling High m³/min 63.1 70.4 85.0
Operation range Heating Water side Min. °C 15 (6) 15 (6) 15 (6)
      Max. °C 60 (6) 60 (6) 60 (6)
  Cooling Ambient Min. °CDB 10 10 10
      Max. °CDB 43 43 43
    Water side Min. °C 5 5 5
      Max. °C 22 22 22
  Domestic hot water Ambient Min. °CDB -25 -25 -25
      Max. °CDB 35 35 35
    Water side Min. °C 25 25 25
      Max. °C 55 (6) 55 (6) 55 (6)
Refrigerant Type   R-32 R-32 R-32
  GWP   675 675 675
  Charge kg 3.80 3.80 3.80
  Charge tCO2Eq 2.57 2.57 2.57
Space heating Average climate water outlet 55°C General SCOP   3.44 3.37 3.42
      Seasonal space heating eff. class   A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.82 4.73 4.70
      Seasonal space heating eff. class   A+++ A+++ A+++
Compressor component Main power supply Phase   3N~ 3N~ 3N~
    Voltage V 400 400 400
Power supply Name   W1 W1 W1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - For more details, see operation range drawing (6) - For more details, see operation range drawing (6) - For more details, see operation range drawing
  (7) - Depends on operation mode, refer to installation manual. (7) - Depends on operation mode, refer to installation manual. (7) - Depends on operation mode, refer to installation manual.