Specifications Table for EBBX-D9W / ERLA11-16DV3

EBBX11DF9W / ERLA11DAV3 EBBX16DF9W / ERLA14DAV3 EBBX16DF9W / ERLA16DAV3
Heating capacity Nom. kW 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 16.0 (1), 16.0 (2)
Cooling capacity Nom. kW 11.2 (3), 12.0 (4) 13.1 (3), 13.3 (4) 13.8 (3), 15.9 (4)
Power input Heating Nom. kW 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 3.53 (1), 4.56 (2)
  Cooling Nom. kW 3.43 (3), 2.52 (4) 4.32 (3), 2.86 (4) 4.68 (3), 3.82 (4)
COP 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.53 (1), 3.51 (2)
EER 3.26 (3), 4.75 (4) 3.02 (3), 4.66 (4) 2.94 (3), 4.16 (4)
Space heating Average climate water outlet 55°C General SCOP   3.27 3.26 3.35
      Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 128 128 131
  Average climate water outlet 35°C General SCOP   4.72 4.68 4.68
      ηs (Seasonal space heating efficiency) % 186 184 184
      Seasonal space heating eff. class   A+++ A+++ A+++
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.