Specifications Table for EBBH-D6V / ERLA11-16DW1

EBBH11DF6V / ERLA11DAW1 EBBH16DF6V / ERLA14DAW1 EBBH16DF6V / ERLA16DAW1
Heating capacity Nom. kW 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 16.0 (1), 16.0 (2)
Power input Heating Nom. kW 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 3.53 (1), 4.56 (2)
COP 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.53 (1), 3.51 (2)
Space heating Average climate water outlet 55°C General SCOP   3.23 3.22 3.32
      Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 126 126 130
  Average climate water outlet 35°C General SCOP   4.63 4.60 4.61
      Seasonal space heating eff. class   A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 182 181 181
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.