Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Inclusion of all hydraulic components means no third party components are required
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint of 600x600mm
- Bi-zone allows temperature monitoring for 2 zones. Connect underfloor heating to radiators to optimise efficiency
Benefits
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_RoHS Declaration of Conformity_3P564983-3C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1C.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)