|
EAVZ16S23DA6V7 / EPGA11DAV37 |
EAVZ16S18DA6V7 / EPGA11DAV37 |
EAVZ16S18DA6V7 / EPGA14DAV37 |
EAVZ16S23DA6V7 / EPGA14DAV37 |
EAVZ16S23DA6V7 / EPGA16DAV37 |
EAVZ16S18DA6V7 / EPGA16DAV37 |
Indoor unit |
EAVZ16S23DA6V7 |
EAVZ16S18DA6V7 |
EAVZ16S18DA6V7 |
EAVZ16S23DA6V7 |
EAVZ16S23DA6V7 |
EAVZ16S18DA6V7 |
Heating capacity |
Nom. |
kW |
11.1 (1), 11.3 (2) |
11.1 (1), 11.3 (2) |
14.5 (1), 14.5 (2) |
14.5 (1), 14.5 (2) |
16.5 (1), 15.6 (2) |
16.5 (1), 15.6 (2) |
Power input |
Heating |
Nom. |
kW |
2.16 (1), 2.91 (2) |
2.16 (1), 2.91 (2) |
2.91 (1), 3.96 (2) |
2.91 (1), 3.96 (2) |
3.45 (1), 4.21 (2) |
3.45 (1), 4.21 (2) |
|
Domestic hot water from 10°C to 50°C |
Nom. |
kWh |
3.08 |
2.67 |
2.67 |
3.08 |
3.08 |
2.67 |
Heat up time from 10°C to 50°C |
hr |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
COP |
5.15 (1), 3.88 (2) |
5.15 (1), 3.88 (2) |
4.99 (1), 3.65 (2) |
4.99 (1), 3.65 (2) |
4.78 (1), 3.71 (2) |
4.78 (1), 3.71 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
L |
L |
XL |
XL |
L |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
A |
A |
A |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.29 |
3.29 |
3.34 |
3.34 |
3.41 |
3.41 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
129 |
129 |
130 |
130 |
133 |
133 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.38 |
4.38 |
4.45 |
4.45 |
4.56 |
4.56 |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
172 |
172 |
175 |
175 |
179 |
179 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A+++ |
A+++ |
A+++ |
A+++ |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |