Specifications Table for EAVX-D6VG / EPGA011-016DV

EAVX16S18DA6VG / EPGA11DAV3 EAVX16S23DA6VG / EPGA11DAV3 EAVX16S18DA6VG / EPGA14DAV3 EAVX16S23DA6VG / EPGA14DAV3 EAVX16S18DA6VG / EPGA16DAV3 EAVX16S23DA6VG / EPGA16DAV3
Indoor unit EAVX16S18DA6V EAVX16S23DA6V EAVX16S18DA6V EAVX16S23DA6V EAVX16S18DA6V EAVX16S23DA6V
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2)
Cooling capacity Nom. kW 10.5 (1), 10.7 (2) 10.5 (1), 10.7 (2) 11.1 (1), 11.9 (2) 11.1 (1), 11.9 (2) 13.5 (1), 11.9 (2) 13.5 (1), 11.9 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2)
  Cooling Nom. kW 2.21 (1), 3.30 (2) 2.21 (1), 3.30 (2) 2.72 (1), 3.97 (2) 2.72 (1), 3.97 (2) 3.42 (1), 3.97 (2) 3.42 (1), 3.97 (2)
COP 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2)
EER 4.75 (1), 3.23 (2) 4.75 (1), 3.23 (2) 4.09 (1), 2.99 (2) 4.09 (1), 2.99 (2) 3.94 (1), 2.99 (2) 3.94 (1), 2.99 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )