|
EAVX16S23DA6V7 / EPGA11DAV37 |
EAVX16S18DA6V7 / EPGA11DAV37 |
EAVX16S23DJ6V7 / EPGA11DAV37 |
EAVX16S18DJ6V7 / EPGA11DAV37 |
EAVX16S23DA6V7 / EPGA14DAV37 |
EAVX16S18DA6V7 / EPGA14DAV37 |
EAVX16S23DJ6V7 / EPGA14DAV37 |
EAVX16S18DJ6V7 / EPGA14DAV37 |
EAVX16S23DA6V7 / EPGA16DAV37 |
EAVX16S18DA6V7 / EPGA16DAV37 |
EAVX16S23DJ6V7 / EPGA16DAV37 |
EAVX16S18DJ6V7 / EPGA16DAV37 |
Indoor unit |
EAVX16S23DA6V7 |
EAVX16S18DA6V7 |
EAVX16S23DJ6V7 |
EAVX16S18DJ6V7 |
EAVX16S23DA6V7 |
EAVX16S18DA6V7 |
EAVX16S23DJ6V7 |
EAVX16S18DJ6V7 |
EAVX16S23DA6V7 |
EAVX16S18DA6V7 |
EAVX16S23DJ6V7 |
EAVX16S18DJ6V7 |
Heating capacity |
Nom. |
kW |
11.1 (1), 11.3 (2) |
11.1 (1), 11.3 (2) |
11.1 (1), 11.3 (2) |
11.1 (1), 11.3 (2) |
14.5 (1), 14.5 (2) |
14.5 (1), 14.5 (2) |
14.5 (1), 14.5 (2) |
14.5 (1), 14.5 (2) |
16.5 (1), 15.6 (2) |
16.5 (1), 15.6 (2) |
16.5 (1), 15.6 (2) |
16.5 (1), 15.6 (2) |
Cooling capacity |
Nom. |
kW |
10.5 (1), 10.7 (2) |
10.5 (1), 10.7 (2) |
10.5 (1), 10.7 (2) |
10.5 (1), 10.7 (2) |
11.1 (1), 11.9 (2) |
11.1 (1), 11.9 (2) |
11.1 (1), 11.9 (2) |
11.1 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
Power input |
Heating |
Nom. |
kW |
2.16 (1), 2.91 (2) |
2.16 (1), 2.91 (2) |
2.16 (1), 2.91 (2) |
2.16 (1), 2.91 (2) |
2.91 (1), 3.96 (2) |
2.91 (1), 3.96 (2) |
2.91 (1), 3.96 (2) |
2.91 (1), 3.96 (2) |
3.45 (1), 4.21 (2) |
3.45 (1), 4.21 (2) |
3.45 (1), 4.21 (2) |
3.45 (1), 4.21 (2) |
|
Cooling |
Nom. |
kW |
2.21 (1), 3.30 (2) |
2.21 (1), 3.30 (2) |
2.21 (1), 3.30 (2) |
2.21 (1), 3.30 (2) |
2.72 (1), 3.97 (2) |
2.72 (1), 3.97 (2) |
2.72 (1), 3.97 (2) |
2.72 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
|
Domestic hot water from 10°C to 50°C |
Nom. |
kWh |
3.08 |
2.67 |
3.08 |
2.67 |
3.08 |
2.67 |
3.08 |
2.67 |
3.08 |
2.67 |
3.08 |
2.67 |
Heat up time from 10°C to 50°C |
hr |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
53min at 7°C ambient temperature |
COP |
5.15 (1), 3.88 (2) |
5.15 (1), 3.88 (2) |
5.15 (1), 3.88 (2) |
5.15 (1), 3.88 (2) |
4.99 (1), 3.65 (2) |
4.99 (1), 3.65 (2) |
4.99 (1), 3.65 (2) |
4.99 (1), 3.65 (2) |
4.78 (1), 3.71 (2) |
4.78 (1), 3.71 (2) |
4.78 (1), 3.71 (2) |
4.78 (1), 3.71 (2) |
EER |
4.75 (1), 3.23 (2) |
4.75 (1), 3.23 (2) |
4.75 (1), 3.23 (2) |
4.75 (1), 3.23 (2) |
4.09 (1), 2.99 (2) |
4.09 (1), 2.99 (2) |
4.09 (1), 2.99 (2) |
4.09 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
XL |
L |
XL |
L |
XL |
L |
XL |
L |
XL |
L |
XL |
L |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
A |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.32 |
3.32 |
3.32 |
3.32 |
3.37 |
3.37 |
3.37 |
3.37 |
3.43 |
3.43 |
3.43 |
3.43 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
130 |
130 |
130 |
130 |
132 |
132 |
132 |
132 |
134 |
134 |
134 |
134 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.44 |
4.44 |
4.44 |
4.44 |
4.51 |
4.51 |
4.51 |
4.51 |
4.61 |
4.61 |
4.61 |
4.61 |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
175 |
175 |
175 |
175 |
178 |
178 |
178 |
178 |
182 |
182 |
182 |
182 |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |