|
EAVX16S18DA6V / EPGA11DAV3 |
EAVX16S23DA6V / EPGA11DAV3 |
EAVX16S18DA6V / EPGA14DAV3 |
EAVX16S23DA6V / EPGA14DAV3 |
EAVX16S18DA6V / EPGA16DAV3 |
EAVX16S23DA6V / EPGA16DAV3 |
Indoor unit |
EAVX16S18DA6V |
EAVX16S23DA6V |
EAVX16S18DA6V |
EAVX16S23DA6V |
EAVX16S18DA6V |
EAVX16S23DA6V |
Heating capacity |
Nom. |
kW |
11.1 (1), 11.3 (2) |
11.1 (1), 11.3 (2) |
14.5 (1), 14.5 (2) |
14.5 (1), 14.5 (2) |
16.5 (1), 15.6 (2) |
16.5 (1), 15.6 (2) |
Cooling capacity |
Nom. |
kW |
10.5 (1), 10.7 (2) |
10.5 (1), 10.7 (2) |
11.1 (1), 11.9 (2) |
11.1 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
13.5 (1), 11.9 (2) |
Power input |
Heating |
Nom. |
kW |
2.16 (1), 2.91 (2) |
2.16 (1), 2.91 (2) |
2.91 (1), 3.96 (2) |
2.91 (1), 3.96 (2) |
3.45 (1), 4.21 (2) |
3.45 (1), 4.21 (2) |
|
Cooling |
Nom. |
kW |
2.21 (1), 3.30 (2) |
2.21 (1), 3.30 (2) |
2.72 (1), 3.97 (2) |
2.72 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
3.42 (1), 3.97 (2) |
COP |
5.15 (1), 3.88 (2) |
5.15 (1), 3.88 (2) |
4.99 (1), 3.65 (2) |
4.99 (1), 3.65 (2) |
4.78 (1), 3.71 (2) |
4.78 (1), 3.71 (2) |
EER |
4.75 (1), 3.23 (2) |
4.75 (1), 3.23 (2) |
4.09 (1), 2.99 (2) |
4.09 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
3.94 (1), 2.99 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
L |
XL |
L |
XL |
L |
XL |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
A |
A |
A |
Notes |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |