Specifications Table for EAVH-D9W / EPGA011-016DV

EAVH16S18DA9W / EPGA11DAV3 EAVH16S23DA9W / EPGA11DAV3 EAVH16S18DA9W / EPGA14DAV3 EAVH16S23DA9W / EPGA14DAV3 EAVH16S18DA9W / EPGA16DAV3 EAVH16S23DA9W / EPGA16DAV3
Indoor unit EAVH16S18DA9W EAVH16S23DA9W EAVH16S18DA9W EAVH16S23DA9W EAVH16S18DA9W EAVH16S23DA9W
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2)
COP 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )