Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- PCB board and hydraulic components are located in the front for easy access
- The unit’s sleek design blends in with other household appliances.
- Quick configuration in 9 steps in a high resolution colour interface wizard
- Energy efficient heating only system based on air to water heat pump technology
Benefits
-
Onecta app (optional)
Control your indoor climate from any location via smartphone or tablet
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PBG556070-1A_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PHR556070-1A_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PHU556070-1A_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PNO556070-1A_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PPT556070-1A_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PRO556070-1A_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PSK556070-1A_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAB(H_X)-D(6V_9W)(7)_Installer reference guide_4PSL556070-1A_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PEN644480-1C_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PEN644480-1A_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PBG644480-1C_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PBG644480-1A_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PHR644480-1C_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PHR644480-1A_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PCS644480-1A_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PDA644480-1A_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PNL644480-1A_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PFI644480-1C_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PFI644480-1A_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PFR644480-1A_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PDE644480-1A_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PEL644480-1A_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PHU644480-1C_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PHU644480-1A_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PIT644480-1C_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PIT644480-1A_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PNO644480-1C_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PNO644480-1A_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PPL644480-1A_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PPT644480-1C_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PPT644480-1A_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PRO644480-1C_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PRO644480-1A_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PRU644480-1C_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PRU644480-1A_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PSK644480-1C_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PSK644480-1A_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PSL644480-1C_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PSL644480-1A_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PES644480-1C_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PES644480-1A_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PSV644480-1C_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PSV644480-1A_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)7_EAV(H_X)-D(6V_9W)7_EAVH-UD6V7_Operation manual_4PTR644480-1C_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_Operation manual_4PTR644480-1A_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PEN556071-1C_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PBG556071-1C_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PHR556071-1C_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PCS556071-1C_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PDA556071-1C_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PNL556071-1C_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PFI556071-1C_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PFR556071-1C_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PDE556071-1C_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PEL556071-1C_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PHU556071-1C_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PIT556071-1C_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PNO556071-1C_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PPL556071-1C_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PPT556071-1C_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PRO556071-1C_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PRU556071-1C_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PSK556071-1C_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PSL556071-1C_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PES556071-1C_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PSV556071-1C_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X)-D(6V_9W)(7)_EAVH-UD6V(7)_User reference guide_4PTR556071-1C_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D(6V_9W)(7)_EAV(H_X_Z)-D(6V_9W)(7)_EAVH-UD6V(7)_Addendum book for optional equipment_4P556080-1B.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.