Specifications Table for EAVH-D6V7 / EPGA011-016DV7

EAVH16S23DA6V7 / EPGA11DAV37 EAVH16S18DA6V7 / EPGA11DAV37 EAVH16S23DJ6V7 / EPGA11DAV37 EAVH16S18DJ6V7 / EPGA11DAV37 EAVH16S23DA6V7 / EPGA14DAV37 EAVH16S18DA6V7 / EPGA14DAV37 EAVH16S23DJ6V7 / EPGA14DAV37 EAVH16S18DJ6V7 / EPGA14DAV37 EAVH16S23DA6V7 / EPGA16DAV37 EAVH16S18DA6V7 / EPGA16DAV37 EAVH16S23DJ6V7 / EPGA16DAV37 EAVH16S18DJ6V7 / EPGA16DAV37
Indoor unit EAVH16S23DA6V7 EAVH16S18DA6V7 EAVH16S23DJ6V7 EAVH16S18DJ6V7 EAVH16S23DA6V7 EAVH16S18DA6V7 EAVH16S23DJ6V7 EAVH16S18DJ6V7 EAVH16S23DA6V7 EAVH16S18DA6V7 EAVH16S23DJ6V7 EAVH16S18DJ6V7
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.08 2.67 3.08 2.67 3.08 2.67 3.08 2.67 3.08 2.67 3.08 2.67
Heat up time from 10°C to 50°C hr 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature
COP 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2)
Domestic hot water heating General Declared load profile   XL L XL L XL L XL L XL L XL L
  Average climate Water heating energy efficiency class   A A A A A A A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.29 3.29 3.29 3.29 3.34 3.34 3.34 3.34 3.41 3.41 3.41 3.41
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++ A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 129 129 129 129 130 130 130 130 133 133 133 133
  Average climate water outlet 35°C General SCOP   4.38 4.38 4.38 4.38 4.45 4.45 4.45 4.45 4.56 4.56 4.56 4.56
      ηs (Seasonal space heating efficiency) % 172 172 172 172 175 175 175 175 179 179 179 179
      Seasonal space heating eff. class   A++ A++ A++ A++ A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )