Specifications Table for EABH-D9W7 / EPGA011-016DV7

EABH16DF9W7 / EPGA11DAV37 EABH16DF9W7 / EPGA14DAV37 EABH16DF9W7 / EPGA16DAV37
COP 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2)
Indoor unit EABH16DA9W7 EABH16DA9W7 EABH16DA9W7
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 172 175 179
      Seasonal space heating eff. class   A++ A+++ A+++
      SCOP   4.38 4.45 4.56
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 129 130 133
      SCOP   3.29 3.34 3.41
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2)
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )