DMS504B51 | DMS504B51. | |||||
---|---|---|---|---|---|---|
Power input | kW | 0.005 | ||||
Dimensions | Unit | Height | mm | 260 | 260 | |
Width | mm | 168 | 168 | |||
Depth | mm | 50 | 50 | |||
Weight | Unit | kg | 1.5 | 1.5 | ||
Communication | Input terminal | Digital | Quantity | 1 | 1 | |
Remark | Forced shutdown | Forced shutdown | ||||
Transmission | Speed | Kbps | 78 | 78 | ||
Medium | Twisted pair wire | Twisted pair wire | ||||
Ambient temperature | Operation | Min. | °C | -10 | ||
Max. | °C | 50 | ||||
Storage | Min. | °C | -20 | |||
Max. | °C | 60 | ||||
Ambient temperature-=-Relative humidity <-=-% | % | 95 | 95 | |||
Installation | Mounted to indoor distribution board | Mounted to indoor distribution board | ||||
Topology | FTT-10A (Free topology) | FTT-10A (Free topology) | ||||
Power supply | Phase | 1~ | 1~ | |||
Frequency | Hz | 50/60 | 50/60 | |||
Voltage | V | AC 100-240 | AC 100-240 |