|
DFLOSTO150AA |
Mounting |
Floor |
Casing |
Colour |
|
RAL7011 / RAL9016 |
|
Material |
|
Steel |
Dimensions |
Unit |
Height |
Tank |
Mm |
1,360 |
|
|
Width |
Mm |
606 |
|
|
Depth |
Mm |
754 |
Weight |
Unit |
Empty |
kg |
80 |
|
|
Full |
kg |
228 |
Tank |
Water volume |
l |
148 |
|
Material |
|
Stainless steel (EN 1.4521) |
|
Energy efficiency class |
|
A |
|
Standing heat loss |
W |
35 |
Heat exchanger |
Charging |
Tube material |
|
Stainless steel (EN 1.4521) |
|
|
Internal coil volume |
l |
5.65 |
|
|
Operating pressure |
bar |
3 |
Notes |
(1) - Heatloss according to EN12897 |
|
(2) - TKW = 10°C/TWW = 40°C/TSP = 58°C |
|
(3) - 18 kW |
|
(4) - 24 kW |
|
(5) - 32 kW |
|
(6) - P = 18 kW/TKW = 10°C/TWW = 40°C/TSP = 58°C |