Specifications Table for DCS301B51

DCS301BA51
Maximum number of connectable indoor units 128
Casing Button cover   No
  Operation LED Colour   Red
Dimensions Unit Height Mm 120
    Width Mm 120
    Depth Mm 68.5
Wiring connections Wiring length Max. m 1,000