Specifications Table for D2CNL-A1A

D2CNL024A1AA
Gas NOx class   6
  NOx level (G20) mg/kWh 42
Central heating Heat input Qn (net calorific value) Nom Min kW 4.0
      Max kW 23.5
  Heat input Qn (gross calorific value) Nom Min kW 4.4
      Max kW 26.1
Domestic hot water Heat input (net calorific value) Qnw Nom Min kW 4.0
      Max kW 25.5
  Heat input (gross calorific value) Qnw Nom Min kW 4.4
      Max kW 28.3
Space heating General Seasonal space heating eff. class   A
Supply air Concentric   Yes
Flue gas Mass flow (G20) Max kg/h 1.7
Casing Colour   Titanium White (Ral9003)
  Material   Powder painted galvanised steel plate
Dimensions Unit Height Casing mm 590
Domestic hot water heating General Declared load profile   XL
    Water heating energy efficiency class   A