Specifications Table for CYQL-DK-C

CYQL100DK125CSN CYQL100DK125CBN CYQL150DK200CSN CYQL150DK200CBN CYQL200DK250CSN CYQL250DK250CSN CYQL200DK250CBN CYQL250DK250CBN
Power input Fan only Nom. kW 0.75 0.75 1.13 1.13 1.50 1.88 1.50 1.88
Door width Max. m 1.0 1.0 1.5 1.5 2.0 2.5 2.0 2.5
Door height Max. m 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4) 3.0 (2), 2.75 (3), 2.5 (4)
Dimensions Unit Height mm 370 370 370 370 370 370 370 370
    Width mm 1,000 1,000 1,500 1,500 2,000 2,500 2,000 2,500
    Depth mm 1,105 1,105 1,105 1,105 1,105 1,105 1,105 1,105
Weight Unit kg 81 81 118 118 151 190 151 190
Casing Colour   RAL9006 RAL9016 RAL9006 RAL9016 RAL9006 RAL9006 RAL9016 RAL9016
  Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
Required ceiling void >-=-mm mm 520 520 520 520 520 520 520 520
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 19.0 19.0 22.0 22.0 22.0 22.0
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance
  (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m)
  (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases