Specifications Table for CVXM-A

CVXM20A2V1B
Power input Cooling Nom. kW 0.02
Casing Colour   White
Dimensions Unit Height mm 600
    Width mm 750
    Depth mm 238
Weight Unit kg 17
Fan Air flow rate Cooling High m³/min 8.7
      Medium m³/min 7
      Low m³/min 4.9
      Silent operation m³/min 4.1
    Heating High m³/min 9.2
      Medium m³/min 7.2
      Low m³/min 5.6
      Silent operation m³/min 4.1
Sound power level Cooling dBA 52.0
  Heating dBA 52.0
Sound pressure level Cooling High dBA 38.0
    Medium dBA 32.0
    Low dBA 25.0
    Silent operation dBA 22.0
  Heating High dBA 38.0
    Medium dBA 32.0
    Low dBA 25.0
    Silent operation dBA 21.0
Refrigerant GWP   675.0
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.50
  Drain   VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control   ARC466A66
  Wired remote control   BRC073A1
Standard Accessories Installation manual 1
  Operation manual 1
  Wireless remote control 1
  AAA dry-cell batteries 1
  Remote control holder 1
  Titanium apatite deodorizing filter 2
  Screw bag 1
  General safety precautions 1
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m