Specifications Table for CTXS-K

CTXS15K3V1B CTXS15K2V1B CTXS35K3V1B CTXS35K2V1B
Power input Cooling Nom. kW 0.040 0.040 0.040 0.040
  Heating Nom. kW 0.040 0.040 0.040 0.040
Casing Colour   White White White White
Dimensions Unit Height mm 289 289 289 289
    Width mm 780 780 780 780
    Depth mm 215 215 215 215
Weight Unit kg 8.00 8 8.00 8
Sound power level Cooling dBA 55 55 59 59
  Heating dBA 56 56 58 58
Sound pressure level Cooling High dBA 37 37 42 42
    Medium dBA 31   35  
    Low dBA 25 25 28 28
    Silent operation dBA 21 21 21 21
  Heating High dBA 38 38 41 41
    Medium dBA 33   36  
    Low dBA 28 28 30 30
    Silent operation dBA 21 21 21 21
    Nom. dBA   31   35
  Heating Nom. dBA   33    
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.50 9.5 9.50 9.5
  Drain   18 18 18 18
Control systems Infrared remote control   ARC466A6 ARC466A6 ARC466A6 ARC466A6
Standard Accessories Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Wireless remote control 1 1 1 1
  AAA dry-cell batteries 2   2  
  Remote control holder 1 1 1 1
  Mounting plate 1 1 1 1
  Titanium apatite deodorizing filter 2   2  
  Indoor unit fixing screws 2 2 2 2
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - 220V (1) - 220V (1) - 220V (1) - 220V
  (2) - 230V (2) - 230V (2) - 230V (2) - 230V
  (3) - 240V (3) - 240V (3) - 240V (3) - 240V
  (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.   (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.  
Standard Accessories Batteries   2   2
  Titanium apatite photocatalytic air purification filter   2   2