BRC1H82K. | ||||
---|---|---|---|---|
Casing | Colour | Black | ||
Button cover | No | |||
Operation LED | Colour | Blue status indicator | ||
Dimensions | Unit | Height | Mm | 85 |
Width | Mm | 85 | ||
Depth | Mm | 25 | ||
Packed unit | Height | Mm | 50 | |
Width | Mm | 217 | ||
Depth | Mm | 161 | ||
Weight | Unit | kg | 0.110 | |
Packed unit | kg | 0.317 | ||
Packing | Material | Cardboard | ||
Weight | kg | 0.0850 | ||
LCD | Type | 100 x 150 dots | ||
Dimensions | Height | Mm | 40.7 | |
Width | Mm | 28.0 | ||
Back light | Colour | White | ||
Ambient temperature | Ambient temperature-=-Relative humidity <-=-% | % | 95 | |
Wiring connections | Wiring length | Max. | m | 500 |