Specifications Table for BRC1H519K

BRC1H519K.
Casing Colour   Black
  Button cover   No
  Operation LED Colour   Blue status indicator
Dimensions Unit Height mm 85
    Width mm 85
    Depth mm 25
  Packed unit Height mm 50
    Width mm 217
    Depth mm 161
Weight Unit kg 0.110
  Packed unit kg 0.317
Packing Material   Cardboard
  Weight kg 0.0850
LCD Type   100 x 150 dots
  Dimensions Height mm 40.7
    Width mm 28.0
  Back light Colour   White
Ambient temperature Ambient temperature-=-Relative humidity <-=-% % 95
Wiring connections Wiring length Max. m 500