BRC1E53C7 | ||||
---|---|---|---|---|
Casing | Colour | Fresh White | ||
Button cover | No | |||
Operation LED | Colour | Green | ||
Dimensions | Unit | Height | Mm | 120 |
Width | Mm | 120 | ||
Depth | Mm | 19 | ||
Packed unit | Height | Mm | 55 | |
Width | Mm | 160 | ||
Depth | Mm | 150 | ||
Weight | Unit | kg | 0.200 | |
Packed unit | kg | 0.415 | ||
Packing | Material | Carton | ||
Weight | kg | 0.05 | ||
LCD | Type | Full dot (160 x 255) | ||
Dimensions | Height | Mm | 43.2 | |
Width | Mm | 68.85 | ||
Back light | Colour | White | ||
Ambient temperature | Ambient temperature-=-Relative humidity <-=-% | % | 95 | |
Wiring connections | Wiring length | Max. | m | 500 |
Back-up for power failure | Yes (The clock will keep functioning for a period not exceeding 48 hours) |