Specifications Table for BR00000678

BR00000678.
Type Air Purifier
Application Floor standing type
Capacity m³/min 33.33
Casing Colour   Painted galvanized steel finish
Dimensions Unit Height mm 1,628
    Width mm 720
    Depth mm 770
Weight Unit kg 150
Applicable room area 133
Air purifying operation Power input H kW 0.379
Sound pressure level Air purifying operation High dBA 55.9
Fan Air flow rate Air purifying operation Turbo m³/h 2,300
      High m³/h 2,000
Dust collecting method RedPleat Carbon, 592x592x45 C, H14 HEPA Filtration
Bacteria filtering method Astrocel III HEPA H14, A39A05C9S2R2
Safety devices Item 01   Safety switch (operation stops when the back door is open)
Standard Accessories Prefilter selected 1
  HEPA filter selected 1
  Quick Start and Maintenance Guide 1
  Installation and Operation Manual available for download 1
Power cord m 3
Power supply Phase   1~
  Frequency Hz 50/60
  Voltage V 230
Running current Air purifying operation High A 1.73
Notes (1) - Stepless adjustable fan motor