Product Features
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- Exclusively offered for pair applications (capacity from 71 up to 140)
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
- With a gas cooled PCB reliable cooling is guaranteed as it is not influenced by ambient temperature
Benefits
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
Technical details
Documentation










Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




















Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
V1 (A),AZQS-BY1 (A)_4PPT385529-1B_2016_10_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.



















Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PTR370474-1A_General safety precautions_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PBG370474-1A_General safety precautions_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PHR370474-1A_General safety precautions_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PCS370474-1A_General safety precautions_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PDA370474-1A_General safety precautions_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PNL370474-1A_General safety precautions_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PFI370474-1A_General safety precautions_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PFR370474-1A_General safety precautions_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PDE370474-1A_General safety precautions_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PEL370474-1A_General safety precautions_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PHU370474-1A_General safety precautions_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PIT370474-1A_General safety precautions_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PNO370474-1A_General safety precautions_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PPL370474-1A_General safety precautions_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PPT370474-1A_General safety precautions_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PRO370474-1A_General safety precautions_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PRU370474-1A_General safety precautions_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PSK370474-1A_General safety precautions_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PSL370474-1A_General safety precautions_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PES370474-1A_General safety precautions_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

v1/RYYQ_RYMQ_RXYQ-8-20T7Y1B_RZQG_RZQSG-L9V1_L7-8Y1B_AZQS-B8V1-B7Y1B_4PSV370474-1A_General safety precautions_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.