Specifications Table for AZAS-MY1

AZAS100M7Y1B AZAS125M7Y1B AZAS140M7Y1B
Dimensions Unit Height Mm 990 990 990
    Width Mm 940 940 940
    Depth Mm 320 320 320
Weight Unit kg 70 70 77
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound power level Cooling dBA 70 71 73
  Heating dBA   71 (1) 73 (1)
Sound pressure level Cooling Nom. dBA 53 53 54
  Heating Nom. dBA 57 57 57
Refrigerant Type   R-32 R-32 R-32
  Charge kg 2.60 2.60 2.90
  Charge TCO2Eq 1.76 1.76 1.96
  GWP   675 675 675
Piping connections Liquid OD Mm 9.52 9.52 9.52
  Gas OD Mm 15.9 15.9 15.9
  Piping length OU - IU Max. m 30 30 30
    System Equivalent m 50 50 50
      Chargeless m 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5
Standard Accessories Tie-wraps 2 2 2
  Installation manual 1 1 1
  Refrigerant label for F-gas regulation 1 1 1
  General safety precautions 1 1 1
  LOT10 Energy Label 1 1 1
Power supply Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 380-415 380-415 380-415
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power (3) - Ssc: Short-circuit power
  (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. (4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase.