|
AZAS71M2V1B |
AZAS100M7V1B |
AZAS125M7V1B |
AZAS140M7V1B |
Dimensions |
Unit |
Height |
Mm |
770 |
990 |
990 |
990 |
|
|
Width |
Mm |
900 |
940 |
940 |
940 |
|
|
Depth |
Mm |
320 |
320 |
320 |
320 |
Weight |
Unit |
kg |
60 |
70 |
70 |
78 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Sound power level |
Cooling |
dBA |
65 |
70 |
71 |
73 |
|
Heating |
dBA |
|
|
71 (1) |
73 (1) |
Sound pressure level |
Cooling |
Nom. |
dBA |
46 |
53 |
53 |
54 |
|
Heating |
Nom. |
dBA |
47 |
57 |
57 |
57 |
Refrigerant |
Type |
|
R-32 |
R-32 |
R-32 |
R-32 |
|
Charge |
kg |
2.45 |
2.60 |
2.60 |
2.90 |
|
Charge |
TCO2Eq |
1.65 |
1.76 |
1.76 |
1.96 |
|
GWP |
|
675 |
675 |
675 |
675 |
Piping connections |
Liquid |
OD |
Mm |
9.52 |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
Mm |
15.9 |
15.9 |
15.9 |
15.9 |
|
Piping length |
OU - IU |
Max. |
m |
30 |
30 |
30 |
30 |
|
|
System |
Equivalent |
m |
50 |
50 |
50 |
50 |
|
|
|
Chargeless |
m |
30 |
30 |
30 |
30 |
|
Additional refrigerant charge |
kg/m |
See installation manual |
See installation manual |
See installation manual |
See installation manual |
|
Level difference |
IU - OU |
Max. |
m |
30.0 |
30.0 |
30.0 |
30.0 |
|
|
IU - IU |
Max. |
m |
0.5 |
0.5 |
0.5 |
0.5 |
Standard Accessories |
Tie-wraps |
2 |
2 |
2 |
2 |
|
Installation manual |
1 |
1 |
1 |
1 |
|
Refrigerant label for F-gas regulation |
1 |
1 |
1 |
1 |
|
General safety precautions |
1 |
1 |
1 |
1 |
|
LOT10 Energy Label |
1 |
1 |
1 |
1 |
|
Peel off F-gas label |
1 |
|
|
|
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
220-240 |
220-240 |
Current - 50Hz |
Maximum fuse amps (MFA) |
A |
20 |
25 |
32 |
32 |
Notes |
(1) - According to ENER Lot 21 |
(1) - According to ENER Lot 21 |
(1) - According to ENER Lot 21 |
(1) - According to ENER Lot 21 |
|
(2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
(2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
(2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
(2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
|
(3) - Ssc: Short-circuit power |
(3) - Ssc: Short-circuit power |
(3) - Ssc: Short-circuit power |
(3) - Ssc: Short-circuit power |
|
(4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. |
(4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. |
(4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. |
(4) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current ≤ 16A per phase. |