Specifications Table for ATXTP-M / ARXTP-N

ATXTP25M5V1B / ARXTP25N2V1B ATXTP35M5V1B / ARXTP35N2V1B
Cooling capacity Min. kW 0.80 0.80
  Nom. kW 2.50 3.50
  Max. kW 4.40 4.40
Heating capacity Min. kW 1.20 1.20
  Nom. kW 3.20 4.00
  Max. kW 6.00 6.50
Nominal efficiency Annual energy consumption kWh 285 467
  COP   4.90 4.39
  EER   4.38 3.75
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Annual energy consumption kWh/a 125 174
  Energy efficiency class   A++ A++
  Capacity Pdesign kW 2.50 3.50
  SEER   6.98 7.05
Space heating (Average climate) Annual energy consumption kWh/a 717 882
  Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A++ A++
  SCOP/A   4.88 4.76
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data