Specifications Table for ATXTP-K / ARXTP-N

ATXTP25K3V1B / ARXTP25N2V1B ATXTP35K3V1B / ARXTP35N2V1B
Cooling capacity Min. kW 0.70 0.70
  Nom. kW 2.50 3.50
  Max. kW 4.00 4.40
Heating capacity Min. kW 0.80 0.80
  Nom. kW 3.20 4.00
  Max. kW 6.00 6.50
Nominal efficiency EER   4.38 3.75
  COP   4.90 4.39
  Annual energy consumption kWh 286 467
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A++ A++
  SEER   6.98 7.05
  Annual energy consumption kWh/a 125 174
Space heating (Average climate) Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A++ A++
  SCOP/A   4.93 4.76
  Pdh Heating capacity at -10° kW 2.50 3.00
  Annual energy consumption kWh/a 710 883
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (2) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W]
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.