Specifications Table for ATXP-KV

ATXP20K2V1B ATXP25K2V1B ATXP35K2V1B
Casing Colour   White White White
Dimensions Unit Height mm 286 286 286
    Width mm 770 770 770
    Depth mm 225 225 225
Weight Unit kg 8 8 8
Sound power level Cooling dBA 55 55 58
  Heating dBA 55 55 58
Sound pressure level Cooling High dBA 39 40 43
    Low dBA 25 26 27
    Silent operation dBA 20 20 20
  Heating High dBA 39 40 43
    Low dBA 28 28 29
    Silent operation dBA 23 23 26
    Nom. dBA 33 33 34
  Heating Nom. dBA 34 34 35
Refrigerant GWP   675 675 675
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5
  Drain   18 18 18
Control systems Infrared remote control   ARC480A11 ARC480A11 ARC480A11
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Wireless remote control 1 1 1
  AAA dry-cell batteries 2 2 2
  Remote control holder 1 1 1
  Mounting plate 1 1 1
  Titanium apatite photocatalytic air purification filter 2 2 2
  Indoor unit fixing screws 2 2 2
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting (1) - SL: The silent fan level of the air flow rate setting