ATXP20K3V1B | ATXP25K3V1B | ATXP35K3V1B | ||||
---|---|---|---|---|---|---|
Power input | Cooling | Nom. | kW | 0.017 | 0.019 | 0.032 |
Heating | Nom. | kW | 0.020 | 0.020 | 0.032 | |
Casing | Colour | White | White | White | ||
Dimensions | Unit | Height | mm | 286 | 286 | 286 |
Width | mm | 770 | 770 | 770 | ||
Depth | mm | 225 | 225 | 225 | ||
Weight | Unit | kg | 9 | 9 | 9 | |
Sound power level | Cooling | dBA | 55 | 55 | 58 | |
Heating | dBA | 55 | 55 | 58 | ||
Sound pressure level | Cooling | High | dBA | 39 | 40 | 43 |
Medium | dBA | 33 | 33 | 34 | ||
Low | dBA | 25 | 26 | 27 | ||
Silent operation | dBA | 20 | 20 | 20 | ||
Heating | High | dBA | 39 | 40 | 40 | |
Medium | dBA | 34 | 34 | 35 | ||
Low | dBA | 28 | 28 | 29 | ||
Silent operation | dBA | 21 | 21 | 21 | ||
Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 |
Gas | OD | mm | 9.50 | 9.50 | 9.50 | |
Drain | 18 | 18 | 18 | |||
Control systems | Infrared remote control | ARC480A11 | ARC480A11 | ARC480A11 | ||
Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | ||
Operation manual | 1 | 1 | 1 | |||
Infrared remote control | 1 | 1 | 1 | |||
AAA dry-cell batteries | 2 | 2 | 2 | |||
Remote control holder | 1 | 1 | 1 | |||
Mounting plate | 1 | 1 | 1 | |||
Titanium apatite deodorizing filter | 2 | 2 | 2 | |||
Indoor unit fixing screws | 2 | 2 | 2 | |||
Power supply | Phase | 1~ | 1~ | 1~ | ||
Frequency | Hz | 50 | 50 | 50 | ||
Voltage | V | 220-240 | 220-240 | 220-240 | ||
Notes | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting |