Specifications Table for ATXM-R / ARXM-R9

ATXM25R2V1B / ARXM25R5V1B9 ATXM25R5V1B / ARXM25R5V1B9 ATXM35R2V1B / ARXM35R5V1B9 ATXM35R5V1B / ARXM35R5V1B9
Cooling capacity Min. kW 1.30 1.30 1.40 1.40
  Nom. kW 2.50 2.50 3.40 3.40
  Max. kW 3.20 3.20 4.00 4.00
Heating capacity Min. kW 1.30 1.30 1.40 1.40
  Nom. kW 2.80 2.80 4.00 4.00
  Max. kW 4.70 4.70 5.20 5.20
Nominal efficiency Annual energy consumption kWh 278 278 402 402
  COP   5.00 5.00 4.04 4.04
  EER   4.50 4.50 4.23 4.23
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Annual energy consumption kWh/a 102 102 139 139
  Energy efficiency class   A+++ A+++ A+++ A+++
  Capacity Pdesign kW 2.50 2.50 3.40 3.40
  SEER   8.55 8.55 8.55 8.55
Space heating (Average climate) Annual energy consumption kWh/a 659 659 686 686
  Capacity Pdesign kW 2.40 2.40 2.50 2.50
  Energy efficiency class   A+++ A+++ A+++ A+++
  SCOP/A   5.10 5.10 5.10 5.10
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.