|
ATXM25M2V1B / ARXM25N2V1B9 |
ATXM25M2V1B / ARXM25N5V1B9 |
ATXM35M2V1B / ARXM35N2V1B9 |
ATXM35M2V1B / ARXM35N5V1B9 |
ATXM50N2V1B / ARXM50N2V1B9 |
ATXM50M2V1B / ARXM50N2V1B9 |
Cooling capacity |
Min. |
kW |
1.3 |
1.3 |
1.4 |
1.4 |
1.70 |
1.70 |
|
Nom. |
kW |
2.5 |
2.5 |
3.4 |
3.4 |
5.00 |
5.00 |
|
Max. |
kW |
3.2 |
3.2 |
4.0 |
4.0 |
6.00 |
5.30 |
Heating capacity |
Min. |
kW |
1.30 |
1.30 |
1.40 |
1.40 |
1.70 |
1.70 |
|
Nom. |
kW |
2.80 |
2.80 |
4.00 |
4.00 |
5.80 |
5.80 |
|
Max. |
kW |
4.70 |
4.70 |
5.20 |
5.20 |
7.70 |
6.50 |
Nominal efficiency |
EER |
|
4.39 |
4.39 |
4.09 |
4.09 |
3.45 |
3.45 |
|
COP |
|
5.00 |
5.00 |
4.04 |
4.04 |
3.79 |
3.79 |
|
Annual energy consumption |
kWh |
285 |
285 |
415 |
415 |
725 (0.000) |
|
|
Energy labeling Directive |
Cooling |
|
A |
A |
A |
A |
A |
A |
|
|
Heating |
|
A |
A |
A |
A |
A |
A |
Space cooling |
Capacity |
Pdesign |
kW |
2.50 |
2.50 |
3.40 |
3.40 |
|
5.00 |
|
Energy efficiency class |
|
A+++ |
A+++ |
A+++ |
A+++ |
|
A++ |
|
SEER |
|
8.50 |
8.50 |
8.50 |
8.50 |
|
7.31 |
|
Annual energy consumption |
kWh/a |
103 |
103 |
140 |
140 |
|
239 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
2.40 |
2.40 |
2.50 |
2.50 |
|
4.60 |
|
Energy efficiency class |
|
A+++ |
A+++ |
A+++ |
A+++ |
|
A++ |
|
SCOP/A |
|
5.10 |
5.10 |
5.10 |
5.10 |
|
4.60 |
|
Pdh Heating capacity at -10° |
kW |
2.30 |
2.30 |
2.35 |
2.35 |
|
4.09 |
|
Annual energy consumption |
kWh/a |
659 |
659 |
686 |
686 |
|
1,400 |
Notes |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for electrical data |
(1) - See separate drawing for operation range |
(1) - See separate drawing for electrical data |
|
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(2) - See separate drawing for electrical data |
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. |
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|
|
|
|
|
(4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. |
|