Specifications Table for ATXF-D / ARXF-D

ATXF20D5V1B / ARXF20D5V1B ATXF25D5V1B / ARXF25D5V1B ATXF35D5V1B / ARXF35D5V1B ATXF42D5V1B / ARXF42D5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.4
  Nom. kW 2.00 2.50 3.30 4.20
  Max. kW 2.4 2.8 3.8 4.3
Heating capacity Min. kW 1.30 1.30 1.30 1.40
  Nom. kW 2.40 2.80 3.50 4.60
  Max. kW 3.30 3.70 4.40 5.00
Nominal efficiency COP   3.75 3.73 3.72 3.71
  EER   3.33 3.24 3.27 3.27
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Annual energy consumption kWh/a 109 137 191 228
  Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 2.00 2.50 3.50 4.20
  SEER   6.40 6.40 6.40 6.45
Space heating (Average climate) Annual energy consumption kWh/a 757 837 907 1,086
  Capacity Pdesign kW 2.20 2.40 2.60 3.30
  Energy efficiency class   A+ A+ A+ A+
  Pdh Heating capacity at -10° kW 1.91 2.00 2.22 2.61
  SCOP/A   4.07 4.01 4.01 4.25
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data