Specifications Table for ATXC-C

ATXC20CV1B ATXC25CV1B ATXC35CV1B ATXC50CV1B ATXC60CV1B ATXC71CV1B
Power input Cooling Nom. kW 0.600 0.775 1.06 1.57 1.92 2.41
  Heating Nom. kW 0.670 0.755 1.08 1.52 1.73 2.49
Casing Colour   White White White White White White
  Material   High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene
Dimensions Unit Height mm 288 288 288 288 297 297
    Width mm 770 770 770 770 990 990
    Depth mm 234 234 234 234 273 273
Weight Unit kg 9.00 9.00 9.50 9.50 13.0 13.0
Sound power level Cooling dBA 54 54 55 57 60 60
Sound pressure level Cooling High dBA 38 38 39 45 46 46
    Medium dBA 33 33 34 39 42 42
    Low dBA 26 26 26 33 38 38
    Silent operation dBA 20 20 21 29 30 30
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 9.52 12.7 12.7 12.7
  Drain   16.5 16.5 16.5 16.5 16.5 16.5
Control systems Infrared remote control   ARC486A2 ARC486A2 ARC486A2 ARC486A2 ARC486A2 ARC486A2
Power supply Name   V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240