Specifications Table for ATXC-B / ARXC-B

ATXC20BV1B / ARXC20BV1B ATXC25BV1B / ARXC25BV1B ATXC35BV1B / ARXC35BV1B ATXC50BV1B / ARXC50BV1B ATXC60BV1B / ARXC60BV1B ATXC71BV1B / ARXC71BV1B
Cooling capacity Min. kW 1.30 1.30 1.30 1.37 1.80 2.30
  Max. kW 3.00 3.00 4.00 6.20 7.00 7.30
Heating capacity Min. kW 1.30 1.30 1.30 1.36 1.48 2.30
  Max. kW 4.00 4.00 4.80 6.60 8.00 9.00
Nominal efficiency EER   3.33 3.30 3.30 3.25 3.25 2.95
  COP   3.73 3.76 3.72 3.71 3.71 3.21
  Energy labeling Directive Cooling   A A A A A C
    Heating   A A A A A C
Space cooling Capacity Pdesign kW 2.08 2.57 3.44 5.08 6.21 6.96
  Energy efficiency class   A++ A++ A++ A++ A++ A
  SEER   6.81 6.74 6.78 6.40 6.38 5.25
  Annual energy consumption kWh/a 107 133 178 278 341 464
Space heating (Average climate) Capacity Pdesign kW 1.87 2.23 2.24 3.90 4.10 6.35
  Energy efficiency class   A+ A+ A+ A+ A+ A
  SCOP/A   4.39 4.41 4.26 4.37 4.19 3.81
  Pdh Heating capacity at -10° kW 1.38 1.57 1.71 2.99 3.49 5.36
  Annual energy consumption kWh/a 595 707 736 1,250 1,373 2,334