Specifications Table for ATX-KV / ARX-K

ATX20K5V1B / ARX20K5V1B9 ATX20K5V1B / ARX20K2V1B ATX20K2V1B / ARX20K2V1B ATX20K2V1B / ARX20K5V1B9 ATX25K5V1B / ARX25K2V1B ATX25K5V1B / ARX25K5V1B9 ATX25K2V1B / ARX25K2V1B ATX25K2V1B / ARX25K5V1B9 ATX35K5V1B / ARX35K2V1B ATX35K5V1B / ARX35K5V1B9 ATX35K2V1B / ARX35K2V1B ATX35K2V1B / ARX35K5V1B9
Cooling capacity Min. kW 1.3 1.3   1.3 1.3 1.3   1.3 1.3 1.3   1.3
  Nom. kW 2.00 2.00 2.0 (2) 2.0 (2) 2.50 2.50 2.5 (2) 2.5 (2) 3.50 3.50 3.5 (2) 3.5 (2)
  Max. kW 2.6 2.6   2.6 3.0 3.0   3.0 4.0 4.0   4.0
Heating capacity Min. kW 1.30 1.30   1.3 1.30 1.30   1.3 1.30 1.30   1.3
  Nom. kW 2.50 2.50 2.5 (2) 2.5 (2) 3.00 3.00 3.0 (2) 3.0 (2) 4.00 4.00 4.0 (2) 4.0 (2)
  Max. kW 3.50 3.50   3.5 4.00 4.00   4.0 4.80 4.80   4.8
Nominal efficiency EER   3.97 3.97 3.97 (1) 3.97 (1) 3.78 3.78 3.78 (1) 3.78 (1) 3.43 3.43 3.43 (1) 3.43 (1)
  COP   4.77 4.77 4.77 (1) 4.77 (1) 4.36 4.36 4.36 (1) 4.36 (1) 4.02 4.02 4.02 (1) 4.02 (1)
  Annual energy consumption kWh 252 252 252 252 331 331 331 331 511 511 510 511
  Energy labeling Directive Cooling   A A A A A A A A A A A A
    Heating   A A A A A A A A A A A A
Space cooling Capacity Pdesign kW 2.00 2.00 2.00 2.00 2.50 2.50 2.50 2.50   3.50 3.50 3.50
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++   A++ A++ A++
  SEER   6.62 6.62 6.62 6.62 6.46 6.46 6.46 6.46   6.42 6.42 6.42
  Annual energy consumption kWh/a 106 106 106 106 185 185 135 185   191 191 191
Space heating (Average climate) Capacity Pdesign kW 2.20 2.20 2.20 2.20 2.40 2.40 2.40 2.40   2.80 2.80 2.80
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++   A++ A++ A++
  SCOP/A   4.65 4.65 4.64 4.64 4.61 4.61 4.60 4.60   4.64 4.62 4.62
  Pdh Heating capacity at -10° kW 1.74 1.74     1.85 1.85       2.17    
  Annual energy consumption kWh/a 662 662 664 664 729 729 730 730   845 849 849
Piping connections Drain OD mm     18 18     18 18     18 18
  Gas OD mm     9.5 9.5     9.5 9.5     9.5 9.5
  Liquid OD mm     6.35 6.35     6.35 6.35     6.35 6.35
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data     (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data     (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data