MAS121T1000E | MAS123T1000E | MAS221N1000E | MAS221T1000E | MAS121T443S | MAS221N443S | MAS123T443S | BAS135T02Y | MAS235T1000E | MAS235T02E | MAS135T1000E | MAS135N02Y | MAS135T02Y | MAS335N1000E | MAS335T02E | MAS335N02E | MAS340T02E | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Refrigerating capacity | Low temperature | R-290 | Nom | kW | 2.789 (1) | ||||||||||||||||
Medium temperature | R-134a | Nom | kW | 1.140 | 1.422 | 1.816 | 2.029 | 4.981 | 4.981 (1) | 3.492 | 6.988 | 8.290 (1) | 6.988 (1) | 10.664 (1) | |||||||
R-290 | Nom | kW | 2.614 (1) | 3.479 (1) | |||||||||||||||||
Dimensions | Unit | Height | Mm | 705 | 705 | 695 | 695 | 705 | 695 | 705 | 800 | 690 | 857 | 800 | 800 | 800 | 690 | 857 | 857 | 857 | |
Width | Mm | 537 | 537 | 832 | 832 | 537 | 832 | 537 | 900 | 1,329 | 1,280 | 832 | 900 | 900 | 1,766 | 1,750 | 1,750 | 1,790 | |||
Depth | Mm | 825 | 825 | 825 | 825 | 825 | 825 | 825 | 1,170 | 1,140 | 1,140 | 1,100 | 1,170 | 1,170 | 1,140 | 1,140 | 1,140 | 1,240 | |||
Weight | Unit | kg | 53 | 57 | 77 | 79 | 53 | 77 | 57 | 106 | 162 | 162 | 104 | 106 | 106 | 217 | 222 | 221 | 244 | ||
Compressor | Type | Hermetic | Hermetic | Hermetic | Hermetic | Hermetic | Hermetic | Hermetic | Hermetic Reciprocating | Hermetic | Hermetic Reciprocating | Hermetic | Hermetic Reciprocating | Hermetic Reciprocating | Hermetic | Hermetic Reciprocating | Hermetic Reciprocating | Hermetic Reciprocating | |||
Nominal power | kW | 0.6 | 0.74 | 0.9 | 1.1 | 0.46 | 0.74 | 0.56 | 3.7 | 3.7 | 2.6 | 4.8 | 6.3 | 4.8 | 7.4 | ||||||
Starting method | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | |||||||
Defrost | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | Hot gas | |||||||
Evaporator | Air throw | m | 4 (2) | 4 (2) | 4 (2) | 4 (2) | 4 (2) | 4 (2) | 4 (2) | 10 (2) | 10 (2) | 10 (2) | 10 (2) | 10 (2) | 10 (2) | 17 (2) | |||||
Refrigerant | Type | R-134a | R-134a | R-134a | R-134a | R-407C | R-407C | R-407C | R-290 | R-134a | R-134a | R-134a | R-290 | R-290 | R-134a | R-134a | R-134a | R-134a | |||
GWP | 1,430 | 1,430 | 1,430 | 1,430 | 1,774 | 1,774 | 1,774 | 3.0 | 1,430 | 1,430 | 1,430 | 3.0 | 3.0 | 1,430 | 1,430 | 1,430 | 1,430 | ||||
Power supply | Voltage | V | 230 | 230 | 230 | 400 | 230 | 230 | 230 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | ||
Phase | 1~ | 1~ | 1~ | 3N~ | 1~ | 1~ | 1~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | 3N~ | ||||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
Notes | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | (1) - When normally running: 0°C / +30°C | |||||||
(2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | ||||||||
(1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | (1) - Contains fluorinated greenhouse gases | |||||||||||||||||||
(3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases |