Specifications Table for AS

MAS121T1000E MAS123T1000E MAS221N1000E MAS221T1000E MAS121T443S MAS221N443S MAS123T443S BAS135T02Y MAS235T1000E MAS235T02E MAS135T1000E MAS135N02Y MAS135T02Y MAS335N1000E MAS335T02E MAS335N02E MAS340T02E
Refrigerating capacity Low temperature R-290 Nom kW               2.789 (1)                  
  Medium temperature R-134a Nom kW 1.140 1.422 1.816 2.029         4.981 4.981 (1) 3.492     6.988 8.290 (1) 6.988 (1) 10.664 (1)
    R-290 Nom kW                       2.614 (1) 3.479 (1)        
Dimensions Unit Height mm 705 705 695 695 705 695 705 800 690 857 800 800 800 690 857 857 857
    Width mm 537 537 832 832 537 832 537 900 1,329 1,280 832 900 900 1,766 1,750 1,750 1,790
    Depth mm 825 825 825 825 825 825 825 1,170 1,140 1,140 1,100 1,170 1,170 1,140 1,140 1,140 1,240
Weight Unit kg 53 57 77 79 53 77 57 106 162 162 104 106 106 217 222 221 244
Compressor Type   Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Nominal power kW 0.6 0.74 0.9 1.1 0.46 0.74 0.56   3.7 3.7 2.6     4.8 6.3 4.8 7.4
  Starting method   Direct Direct Direct Direct Direct Direct Direct   Direct Direct Direct     Direct Direct Direct Direct
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas   Hot gas Hot gas Hot gas     Hot gas Hot gas Hot gas Hot gas
Evaporator Air throw m 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2)   10 (2) 10 (2) 10 (2)     10 (2) 10 (2) 10 (2) 17 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-407C R-407C R-407C R-290 R-134a R-134a R-134a R-290 R-290 R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,774 1,774 1,774 3.0 1,430 1,430 1,430 3.0 3.0 1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 400 230 230 230 400 400 400 400 400 400 400 400 400 400
  Phase   1~ 1~ 1~ 3N~ 1~ 1~ 1~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
Notes (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C   (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C     (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C (1) - When normally running: 0°C / +30°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.   (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.     (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
                (1) - Contains fluorinated greenhouse gases       (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases        
                    (3) - Contains fluorinated greenhouse gases         (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases