|
ARXS25L3V1B |
ARXS35L3V1B |
Dimensions |
Unit |
Height |
mm |
765 |
765 |
|
|
Width |
mm |
285 |
285 |
|
|
Depth |
mm |
612 |
612 |
Weight |
Unit |
kg |
34 |
34 |
Fan |
Air flow rate |
Heating |
Super low |
cfm |
904 |
904 |
|
|
|
Super low |
m³/min |
25.6 |
25.6 |
Fan motor |
Speed |
Cooling |
Super low |
rpm |
740 |
740 |
|
|
Heating |
Super low |
rpm |
-15 |
-15 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Operation range |
Heating |
Ambient |
Min. |
°CWB |
20 |
20 |
|
|
|
Max. |
°CWB |
10 |
10 |
Sound pressure level |
Cooling |
High |
dBA |
46 |
48 |
|
|
Low |
dBA |
|
44 |
|
Heating |
High |
dBA |
47 |
48 |
|
|
Low |
dBA |
44 |
45 |
Sound pressure level - Low sound mode (Stb. 2020, 189) |
Night quiet mode |
R-410A |
R-410A |
Refrigerant |
Type |
|
1.0 |
1.2 |
|
Charge |
kg |
2.1 |
2.5 |
|
Circuits |
0.375 |
0.375 |
Piping connections |
Total piping length |
Both liquid and gas pipes |
Both liquid and gas pipes |
Fan |
Air flow rate |
Cooling |
Super low |
cfm |
1,063 |
1,063 |
|
|
|
Super low |
m³/min |
30.1 |
30.1 |
Standard Accessories |
1 |
550 |
550 |
Power supply |
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
Notes |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
|
(2) - 220V |
(2) - 220V |
|
(3) - 230V |
(3) - 230V |
|
(4) - 240V |
(4) - 240V |