Product Features
- Outdoor units for pair application
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor unit silent operation: "silent" button on the remote control lowers the operation sound of the outdoor unit by 3dBA to ensure a quiet environment for the neighbourhood.
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
Benefits
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Outdoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.
Technical details
Documentation
_ECPEN15-035_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
_ECPRU15-035_Catalogues_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
RXS20_35L3V1B_3P389789-2_Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.