Specifications Table for ARXS-L

ARXS25L2V1B ARXS35L2V1B ARXS50L2V1B ARXS60L2V1B ARXS71L2V1B
Dimensions Unit Height mm 550 550 735 735 735
    Width mm 765 765 825 825 825
    Depth mm 285 285 300 300 300
Weight Unit kg 34 34 47 47 47
Fan Air flow rate Cooling Super low cfm 1,063 1,063 1,727    
      Super low m³/min 30.1 30.1 48.9    
    Heating Super low cfm 904 904 1,522    
      Super low m³/min 25.6 25.6 43.1    
Fan motor Speed Cooling Super low rpm 780 780 670    
    Heating Super low rpm 740 740 670    
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB 10 10 10 -10 -10
      Max. °CDB 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15
      Max. °CWB 18 18 18 18 18
Sound power level Cooling dBA       62 65
  Heating dBA       62 65
Sound pressure level Cooling High dBA 46 48 48    
    Nom. dBA       49 52
  Heating High dBA 47 48 48    
    Nom. dBA       49 52
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 1.0 1.2 1.7 1.50 1.70
  Charge TCO2Eq 2.1 2.5 3.5    
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15 20 20.0 20.0
Standard Accessories Drain plug 1 1 1 1 1
  Installation manual 1 1 1 1 1
  Refrigerant charge label 1     1 1
  Multilingual fluorinated greenhouse gases labels 1     1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-230-240 220-230-240
Notes (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (1) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.    
  (2) - 220V (2) - 220V (2) - 220V    
  (3) - 230V (3) - 230V (3) - 230V    
  (4) - 240V (4) - 240V (4) - 240V    
  (5) - Contains fluorinated greenhouse gases (5) - Contains fluorinated greenhouse gases (5) - Contains fluorinated greenhouse gases    
        (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases