Specifications Table for ARXM-R9

ARXM25R5V1B9 ARXM35R5V1B9
Dimensions Unit Height mm 552 552
    Width mm 840 840
    Depth mm 350 350
Weight Unit kg 32 32
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 50 (4), 46 (5) 50 (4), 46 (5)
Sound pressure level Cooling Nom. dBA 46.0 49.0
  Heating Nom. dBA 47.0 49.0
Refrigerant Type   R-32 R-32
  Charge kg 0.76 0.76
  Charge TCO2Eq 0.52 0.52
  GWP   675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15
Standard Accessories Drain plug 1 1
  Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
  General safety precautions 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data
  (4) - Only possible in combination with ATXM*N2V1B, FTXM*N2V1B, ATXM*R2V1B, ATXM*R5V1B, FTXM*R2V1B, FTXM*R5V1B (4) - Only possible in combination with ATXM*N2V1B, FTXM*N2V1B, ATXM*R2V1B, ATXM*R5V1B, FTXM*R2V1B, FTXM*R5V1B
  (5) - Only possible in combination with ATXM*M2V1B, FTXM*M2V1B, FVXM*FV1B, FCAG*AVEB, FFA*A2VEB9, FBA*A2VEB9, FHA*AVEB9,FDXM*F3V1B9, FNA*A2VEB9, ADEA*A2VEB, FVXM*A2V1B (5) - Only possible in combination with ATXM*M2V1B, FTXM*M2V1B, FVXM*FV1B, FCAG*AVEB, FFA*A2VEB9, FBA*A2VEB9, FHA*AVEB9,FDXM*F3V1B9, FNA*A2VEB9, ADEA*A2VEB, FVXM*A2V1B