Specifications Table for ARXM-R

ARXM25R5V1B ARXM35R5V1B ARXM50R5V1B ARXM60R5V1B ARXM71R5V1B ARXM71R2V1B ARXM50R2V1B (Archived) ARXM60R2V1B (Archived)
Dimensions Unit Height mm 550 550 734 734 734 734 734 734
    Width mm 765 765 954 954 954 954 954 954
    Depth mm 285 285 401 401 401 401 401 401
Weight Unit kg 32 32 49.0 49.0 49.0 49.0 49.0 49.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling Nom. dBA 46 49 48.0 48.0 52.0 52.0 48.0 48.0
  Heating Nom. dBA 47 49 49.0 49.0 52.0 52.0 49.0 49.0
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.76 0.76 1.15 1.15 1.15 1.15 1.15 1.15
  Charge TCO2Eq 0.52 0.52 0.780 0.780 0.780 0.780 0.780 0.780
  GWP   675 675 675.0 675.0 675.0 675.0 675.0 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.035 (for piping length exceeding 10m) 0.035 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15 20.0 20.0 20.0 20.0 20.0 20.0
Standard Accessories Drain plug 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Standard Accessories Drain cap (1)     6 6 6 6 6 6
  Drain cap (2)     3 3 3 3 3 3
Notes     (4) - Only possible in combination with CTXM*N2V1B, ATXM*N2V1B, FTXM*N2V1B          
      (5) - Only possible in combination with CTXM*M2V1B, ATXM*M2V1B, FTXM*M2V1B, FVXM*FV1B, FCAG*AVEB, FFA*A2VEB9,FBA*A2VEB9, FHA*AVEB9, FDXM*F3V1B9, FNA*A2VEB9, ADEA*A2VEBĀ·