Specifications Table for ARXF-A

ARXF20A5V1B ARXF25A5V1B ARXF35A5V1B ARXF50A5V1B ARXF60A5V1B ARXF71A5V1B ARXF50A2V1B (Archived) ARXF60A2V1B (Archived) ARXF71A2V1B (Archived)
Dimensions Unit Height mm 550 550 550 734 734 734 734 734 734
    Width mm 658 658 658 870 870 870 870 870 870
    Depth mm 275 275 275 373 373 373 373 373 373
Weight Unit kg 26 26 28 46.0 50.0 50.0 46.0 50.0 50.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling High dBA 46 46 48            
    Nom. dBA       47 49 52 47 49 52
  Heating High dBA 47 47 48            
    Nom. dBA       49 49 52 49 49 52
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.55 0.55 0.70 0.90 1.15 1.15 0.90 1.15 1.15
  Charge TCO2Eq 0.44 0.44 0.48 0.61 0.78 0.78 0.61 0.78 0.78
  GWP   675.0 675.0 675.0 675 675 675 675 675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12 12 20 20 20 20 20 20
Standard Accessories Drain plug 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1 1
  General safety precautions 1 1 1            
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases
Standard Accessories Drain cap (1)       6 6 6 6 6 6
  Drain cap (2)       3 3 3 3 3 3