ARXC20CV1B | ARXC25CV1B | ARXC35CV1B | ARXC50CV1B | ARXC60CV1B | ARXC71CV1B | |||||
---|---|---|---|---|---|---|---|---|---|---|
Dimensions | Unit | Height | mm | 550 | 550 | 550 | 615 | 615 | 695 | |
Width | mm | 658 | 658 | 658 | 845 | 845 | 930 | |||
Depth | mm | 273 | 273 | 273 | 300 | 300 | 350 | |||
Weight | Unit | kg | 24.0 | 24.0 | 26.0 | 39.0 | 39.0 | 45.0 | ||
Compressor | Type | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | Hermetic swing | |||
Sound pressure level | Cooling | High | dBA | 45 | 45 | 46 | 51 | 54 | 54 | |
Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
Charge | kg | 0.550 | 0.550 | 0.750 | 1.00 | 1.10 | 1.15 | |||
Charge | TCO2Eq | 0.371 | 0.371 | 0.506 | 0.675 | 0.743 | 0.776 | |||
GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||||
Piping connections | Additional refrigerant charge | kg/m | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | 0,017 (for piping length exceeding 7.5m) | ||
Level difference | IU - OU | Max. | m | 15.0 | 15.0 | 15.0 | 20.0 | 20.0 | 20.0 | |
Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 |