Specifications Table for ARX-K

ARX20K5V1B9 ARX25K5V1B9 ARX35K5V1B9 ARX20K2V1B (Archived) ARX25K2V1B (Archived) ARX35K2V1B (Archived)
Dimensions Unit Height mm 550 550 550 550 550 550
    Width mm 658 658 658 658 658 658
    Depth mm 275 275 275 275 275 275
Weight Unit kg 26 26 28 28 28 28
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling High dBA 46 46 48 46 46 48
  Heating High dBA 47 47 48 47 47 48
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.74 0.74 1.0 0.74 0.74 1.0
  Charge TCO2Eq 1.5 1.5 2.1 1.5 1.5 2.1
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12 12 12 12 12
Standard Accessories Installation manual 1 1 1 1 1 1
  Drain plug (only heat pump models) 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with ATX-J3: min. 10°CDB ~ max. 46°CDB
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases