Specifications Table for ADEA-A / ARXM-R9

ADEA35A2VEB / ARXM35R5V1B9
Cooling capacity Nom. kW 3.40
Heating capacity Nom. kW 4.00
Nominal efficiency Annual energy consumption kWh 452
  COP   3.97
  EER   3.76
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Annual energy consumption kWh/a 207
  Energy efficiency class   A+
  Capacity Pdesign kW 3.40
  SEER   5.75
Space heating (Average climate) Annual energy consumption kWh/a 1,014
  Capacity Pdesign kW 2.90
  Energy efficiency class   A+
  SCOP/A   4.00
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.