Ideal for medium sized shops with false ceilings
Product Features
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Ideal solution for busy retail and business environments and small shops
- Discretely concealed in the ceiling: only the suction and discharge grilles are visible
- Exclusively offered for pair applications
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- Air filter removes airborne dust particles to ensure a steady supply of clean air
- Outdoor units for pair application
- Easy installation and maintenance
- With a gas cooled PCB reliable cooling is guaranteed as it is not influenced by ambient temperature
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
- Double protection drainage system ensures quality
Benefits
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Fan speed steps (3 steps)
Allows to select up to the given number of fan speed.
-
Air filter
Removes airborne dust particles to ensure a steady supply of clean air.
-
Weekly timer
Can be set to start heating or cooling anytime on a daily or weekly basis.
-
Wired remote control
Starts, stops and regulates the air conditioner.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
Technical details
Documentation
Sorry, we could not find any documents.